IESNA:LM-63-2002
[TEST]P1440190
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A6-D-U-ASYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5673.5
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
72.3 66.0 93.8 115.3 139.1 159.0 171.7 181.2 191.6 200.3 210.7 219.4 228.9 236.9 245.6 255.2 271.1 296.5 340.2 409.4 
494.5 636.7 804.5 985.7 1159.8 1279.9 1381.6 1473.0 1553.3 1628.8 1693.2 1749.7 1755.2 1744.1 1715.5 1696.4 
1628.0 1543.8 1457.9 1344.2 1205.1 891.9 531.0 333.1 256.0 221.0 203.5 190.8 180.5 170.1 156.6 143.1 127.2 108.1 
89.0 71.5 54.9 39.0 28.6 21.5 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 66.8 92.2 116.1 139.9 157.4 170.1 180.5 190.0 199.5 209.9 217.8 227.4 235.3 244.0 254.4 269.5 294.9 338.6 404.6 
502.4 639.1 812.4 1001.6 1156.6 1274.3 1376.0 1466.7 1555.7 1624.1 1690.0 1729.0 1737.7 1719.5 1690.0 1670.2 
1608.2 1528.7 1440.4 1333.1 1181.3 903.9 532.6 329.9 251.2 217.8 201.1 188.4 178.1 167.7 155.0 141.5 125.6 107.3 
89.0 71.5 54.1 39.0 28.6 22.3 15.9 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 67.6 91.4 116.1 139.1 156.6 168.5 178.9 189.2 199.5 209.1 217.0 225.8 232.9 241.7 252.0 266.3 294.1 338.6 411.0 
511.9 642.3 811.6 998.4 1151.9 1258.4 1358.6 1438.8 1519.9 1581.1 1632.8 1655.1 1650.3 1636.8 1598.6 1569.2 
1505.6 1428.5 1351.4 1256.0 1128.0 880.0 521.5 323.5 250.4 217.0 199.5 186.8 176.5 166.9 154.2 140.7 125.6 108.9 
90.6 72.3 54.9 39.7 29.4 22.3 16.7 11.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 70.7 90.6 113.7 135.9 155.0 166.9 178.1 186.8 197.1 207.5 215.4 223.4 231.3 240.1 249.6 267.1 294.1 342.6 414.2 
518.3 640.7 792.6 966.7 1094.6 1193.2 1306.1 1378.4 1455.5 1512.0 1554.9 1570.8 1558.1 1557.3 1534.2 1513.6 
1457.1 1380.0 1300.5 1208.3 1074.0 840.3 527.0 322.7 243.3 213.0 195.6 183.6 173.3 163.8 153.4 139.1 125.6 108.9 
91.4 73.1 56.4 39.7 29.4 21.5 15.9 10.3 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 73.9 91.4 112.1 132.0 150.2 163.8 174.9 184.4 194.8 205.1 213.0 220.2 226.6 235.3 244.8 261.5 294.1 346.6 418.1 
530.2 665.4 831.5 992.9 1128.8 1230.6 1340.3 1417.4 1482.6 1542.2 1589.1 1607.4 1600.2 1603.4 1582.7 1562.1 
1512.0 1434.1 1349.0 1254.4 1124.8 922.9 564.4 337.1 255.2 219.4 201.9 188.4 178.1 167.7 155.8 142.3 128.0 110.5 
93.8 75.5 58.0 40.5 29.4 21.5 15.9 10.3 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 75.5 90.6 109.7 127.2 145.5 159.8 170.1 180.5 190.0 199.5 207.5 214.6 221.0 228.1 237.7 255.2 286.2 341.8 417.3 
520.7 656.6 815.6 981.0 1097.8 1205.9 1297.3 1377.6 1441.2 1496.9 1534.2 1543.0 1548.5 1524.7 1516.8 1493.7 
1457.9 1386.4 1305.3 1215.5 1106.6 915.0 590.6 347.4 256.0 220.2 201.9 188.4 177.3 166.9 155.0 142.3 128.8 112.1 
93.8 76.3 57.2 42.1 29.4 22.3 15.9 9.5 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 77.1 89.0 104.9 121.6 138.3 152.6 163.0 173.3 183.6 192.4 200.3 207.5 213.0 219.4 227.4 244.0 276.6 330.7 404.6 
507.2 628.0 794.1 958.7 1080.3 1169.4 1263.2 1340.3 1417.4 1469.8 1513.6 1514.4 1514.4 1496.9 1484.2 1461.9 
1427.7 1360.9 1285.4 1195.6 1084.3 920.5 593.0 347.4 256.0 219.4 201.1 186.8 176.5 164.6 155.0 142.3 128.8 113.7 
96.2 77.9 58.0 42.1 29.4 22.3 15.9 9.5 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 75.5 86.6 99.4 114.5 131.2 144.7 156.6 166.9 177.3 186.0 193.2 199.5 204.3 209.1 217.0 235.3 271.1 326.7 410.2 
512.7 643.1 802.1 948.4 1058.1 1134.4 1209.1 1275.9 1337.9 1383.2 1413.4 1415.0 1426.9 1386.4 1377.6 1368.1 
1333.9 1269.5 1199.6 1123.3 1029.5 881.6 575.5 337.1 247.2 212.2 194.8 182.8 172.5 162.2 151.8 139.1 126.4 112.1 
94.6 77.1 57.2 40.5 28.6 21.5 14.3 8.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 74.7 83.5 95.4 108.1 124.0 138.3 149.4 159.8 169.3 177.3 184.4 190.0 194.0 198.7 205.9 221.8 257.6 312.4 385.5 
489.7 608.9 764.7 899.1 1008.8 1084.3 1159.0 1234.5 1298.9 1345.8 1376.0 1380.0 1390.4 1372.1 1373.7 1364.1 
1323.6 1256.8 1183.7 1102.6 1018.3 882.4 600.2 344.2 248.0 209.1 190.0 178.9 169.3 157.4 147.1 134.3 122.4 108.1 
91.4 73.1 53.3 37.4 27.0 19.9 13.5 7.2 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 75.5 79.5 93.8 103.3 116.9 129.6 139.9 150.2 159.0 166.9 172.5 178.1 181.2 185.2 190.8 204.3 235.3 287.0 355.3 
446.8 568.4 702.7 835.5 934.1 1008.8 1069.2 1130.4 1186.8 1229.8 1262.4 1267.9 1271.9 1271.9 1264.8 1257.6 
1219.4 1155.1 1078.7 1009.6 935.6 815.6 560.4 333.9 235.3 199.5 179.7 169.3 159.8 149.4 138.3 126.4 115.3 100.2 
83.5 66.8 48.5 34.2 25.4 18.3 12.7 7.2 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 73.9 75.5 90.6 100.2 112.1 124.8 135.1 143.9 152.6 160.6 166.9 171.7 175.7 178.1 184.4 197.9 225.8 272.7 337.1 
422.1 542.2 671.7 797.3 887.2 961.1 1023.9 1084.3 1143.1 1180.5 1210.7 1219.4 1217.1 1222.6 1217.9 1207.5 
1165.4 1108.2 1037.4 979.4 903.9 783.0 544.5 325.9 230.5 194.0 173.3 164.6 154.2 144.7 133.6 122.4 109.7 96.2 
79.5 63.6 45.3 32.6 23.1 16.7 11.1 6.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 72.3 71.5 86.6 95.4 107.3 119.2 128.8 137.5 146.3 153.4 159.8 164.6 168.5 170.9 176.5 188.4 216.2 258.4 325.1 
406.2 511.1 629.6 755.2 845.0 922.9 985.7 1037.4 1087.5 1130.4 1167.0 1181.3 1177.3 1191.6 1188.4 1173.3 
1137.6 1072.4 1003.2 945.2 876.0 759.2 526.3 312.4 223.4 186.8 167.7 159.0 148.7 139.1 128.8 116.9 104.9 90.6 
75.5 59.6 42.9 30.2 21.5 15.1 9.5 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 69.2 62.0 77.1 88.2 98.6 108.9 117.7 125.6 132.0 139.1 145.5 151.0 155.0 158.2 161.4 171.7 194.8 232.1 289.4 
363.3 458.7 586.7 694.8 779.0 846.6 904.6 953.1 999.2 1040.6 1071.6 1093.8 1084.3 1099.4 1088.3 1073.2 
1035.8 986.5 922.9 872.8 802.1 706.7 490.5 290.9 211.5 173.3 155.8 145.5 136.7 126.4 116.9 106.5 95.4 82.7 
67.6 53.3 37.4 25.4 18.3 12.7 7.9 3.2 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 67.6 53.3 68.4 79.5 89.8 98.6 106.5 112.9 120.0 125.6 132.0 136.7 141.5 145.5 149.4 157.4 175.7 206.7 250.4 
314.8 395.1 492.9 592.2 668.5 727.4 777.5 825.9 865.7 899.9 924.5 945.2 934.1 939.6 934.9 919.7 890.3 
847.4 799.7 753.6 691.6 598.6 415.8 252.0 186.0 151.8 137.5 127.2 119.2 110.5 101.8 93.0 82.7 71.5 58.0 44.5 31.8 
22.3 15.9 10.3 6.4 3.2 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 59.6 47.7 58.8 70.7 81.9 90.6 97.0 102.5 108.9 114.5 119.2 124.0 128.8 132.8 136.7 143.1 155.8 181.2 217.8 272.7 
337.9 421.3 498.4 562.0 605.0 647.1 684.4 723.4 752.8 777.5 796.5 783.0 791.8 783.8 767.1 740.1 698.8 657.4 615.3 
564.4 488.1 342.6 216.2 157.4 130.4 116.9 107.3 99.4 92.2 85.1 77.1 67.6 58.0 46.9 35.0 24.6 17.5 12.7 8.7 4.8 2.4 0.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 52.5 42.1 51.7 62.0 73.1 81.9 87.4 92.2 96.2 101.0 105.7 109.7 113.7 117.7 121.6 128.0 138.3 158.2 187.6 226.6 
278.2 340.2 400.7 445.2 481.7 514.3 546.9 579.5 604.2 624.8 639.9 629.6 638.3 627.2 612.9 587.5 555.7 519.9 486.5 
446.0 387.9 273.5 179.7 132.8 110.5 98.6 89.0 81.1 73.9 66.8 59.6 52.5 43.7 35.0 26.2 19.1 13.5 8.7 5.6 3.2 0.8 0.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 46.9 37.4 44.5 54.1 65.2 73.9 78.7 82.7 86.6 90.6 94.6 98.6 103.3 107.3 112.1 118.4 127.2 141.5 163.0 191.6 
228.9 274.3 317.2 352.2 377.6 401.4 429.3 453.1 475.4 492.9 510.4 505.6 511.9 500.0 484.9 461.9 438.8 413.4 388.7 
356.9 306.8 222.6 147.1 111.3 91.4 81.1 72.3 65.2 58.8 53.3 46.9 40.5 33.4 27.0 19.9 14.3 10.3 7.2 4.8 2.4 1.6 0.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.3 44.5 33.4 38.2 46.9 58.8 67.6 71.5 74.7 78.7 82.7 86.6 90.6 94.6 98.6 104.1 109.7 116.9 128.0 143.9 165.3 192.4 
220.2 251.2 275.8 292.5 306.1 322.0 337.1 345.0 349.0 352.2 353.7 348.2 340.2 328.3 317.2 304.5 290.9 272.7 248.8 
217.0 159.0 110.5 86.6 73.1 64.4 58.0 52.5 46.9 42.1 36.6 31.8 26.2 20.7 15.9 11.9 7.9 6.4 4.0 2.4 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
72.3 44.5 30.2 35.0 41.3 54.9 63.6 67.6 70.7 73.1 77.1 79.5 82.7 86.6 90.6 96.2 102.5 109.7 119.2 129.6 143.9 162.2 
178.9 196.4 211.5 221.0 234.5 245.6 260.7 267.9 271.1 271.1 272.7 270.3 264.7 256.8 248.8 238.5 225.0 210.7 188.4 
160.6 120.0 90.6 73.9 64.4 56.4 50.9 46.1 41.3 35.8 31.0 26.2 21.5 17.5 13.5 10.3 7.2 5.6 4.0 2.4 1.6 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
72.3 46.1 27.0 31.0 39.0 50.9 62.0 65.2 67.6 70.0 73.1 75.5 78.7 82.7 85.9 91.4 97.8 104.1 112.1 120.8 130.4 140.7 150.2 
163.0 174.1 186.0 200.3 218.6 229.7 244.8 254.4 258.4 259.2 259.2 253.6 248.0 240.9 231.3 214.6 197.9 175.7 147.1 
108.9 81.9 67.6 58.8 52.5 46.9 42.1 37.4 32.6 27.8 23.1 19.1 15.1 11.9 8.7 6.4 4.8 3.2 1.6 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
72.3 46.1 27.0 30.2 39.0 50.1 61.2 65.2 67.6 70.0 73.1 75.5 78.7 81.9 85.9 90.6 97.0 103.3 112.1 120.8 128.8 138.3 147.9 
158.2 170.1 181.2 193.2 210.7 231.3 244.0 251.2 258.4 261.5 263.9 263.1 260.7 252.0 239.3 221.0 203.5 181.2 151.8 
112.1 84.3 68.4 59.6 52.5 47.7 42.1 38.2 32.6 27.8 23.1 19.1 15.1 11.9 8.7 6.4 4.8 3.2 1.6 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
